Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

D-Y7PV-588, Solid State Switch, Direct Mounting, Grommet, Perpendicular, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 5/12/24V DC (4.5 to 28V DC).
  • Load current: 5 to 80mA.
  • Applicable Actuator Series: MGQ, MVGQ, MGP, CXS, MY1B, MY1C, MY1M, CY1R, MY1H, ML2B, MGF, CY1H, RSH.

Configure your product

D-Y7PV-588
Lead Wire Length