Kayıtlı değil. Lütfen satis@smcturkey.com.tr ile iletişime geçin.
Ürün Kataloğu
This product is being discontinued and will be replaced by CP96-C (ø32-ø100) series.
With the expansion of our Series C(P)96 ISO range, we can now offer our customers even greater flexibility and cylinder performance. Now available in a non rotating rod type (CP96K(W)/C96K(W)), these cylinders offer great precision and deliver non-rotating accuracy of ±0.5º or ±0.3º in Ø32 to Ø63 or Ø80 and Ø100 bore size respectively. Also, we have introduced a smooth cylinder type, with reduced piston sliding resistance (C96Y) which is particularly suitable for transfer applications requiring smooth movements at low pressure. For applications in explosive atmospheres, the C(P)96 range is now available in an ATEX compliant version (55-C(P)96 which meets ATEX category zone 2, or category zone 3 when fitted with an auto-switch). With a growing range of "made to order" options available as standard and a choice of rod boot materials, there has never been a better time to check out our Series C(P)96 cylinder range.
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
Series CJ5-S is a stainless steel cylinder, designed for use in environments with water spray (such as food processing machines). A special scraper (standard) prevents water from entering the cylinder. Non-toxic additives allow confident use in equipment for food, beverage and medical products, etc. The CJ5-S series can be disassembled for replacement of seals.
Series CP95 is a profile design ISO/VDMA air cylinder. Tie rods are enclosed in an extruded aluminum profile barrel, which is integrated with both end covers to achieve a smooth and attractive appearance. Piston rod lurching has been eliminated at the end of stroke positions by means of a floating seal mechanism. High accuracy covers and tie rod nuts simplify the mounting process and also extend cylinder life.