Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Compact Cylinder - CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

Ve daha fazlası

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Battery manufacturing compatible version available
  • Can mount small auto switches on 4 surfaces.

  • The product CQ2-XB10A is being discontinued and will be replaced by CQ2-XB10 series. Update details here.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Body Option
Auto Switch Groove
Auto Switch
Lead Wire or Prewired Connector
Number