Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

High Rigidity Slider Type, Ball Screw Drive AC Servo Motor - LEJS/11-LEJS/25A-LEJS

Our most powerful electric actuator for high loads

  • Increase your productivity – High-speed transport of heavy workloads, up to 400 kg
  • Ensure robustness in your application – Supports eccentric loads with high accelerations
  • Move your workpieces at ease – Compact motor size ensures workpieces, even large ones, do not collide with the motor
  • Reduce installation time – Easy mounting of the main body.

Ve daha fazlası

  • Body size: 16, 25, 32, 40, 63 and 100
  • Stroke: 200 to 1790 mm
  • Compatible encoders: absolute, incremental
  • Servo motor type
  • Horizontal work load: up to 400 kg
  • Vertical work load: up to 80 kg
  • Speed: up to 2300 mm/s
  • Acceleration: up to 20000 mm/s².

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

 
Accuracy
Size
Motor Type
Lead Screw
Stroke
Motor Option
Vacuum port
Actuator Cable type
Actuator Cable Length
Driver Type
I/O Cable Length