Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Round Air Cylinder - CG1-Z1

Your most versatile partner

  • Reduce your maintenance labours – Clean profile design for no foreign matter accumulation
  • Adapt it easily to your application requirements – Wide range of variations available
  • Get design and mounting flexibility – Male and female rod end styles as well as various mounting brackets options can be selected.

Ve daha fazlası

  • Bore sizes (mm): 20 ~ 100
  • Strokes up to 1500 mm
  • Rubber bumper or air cushion
  • Auto switch capable.

Configure your product

CG1BN-Z1
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
 
Thread
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number