Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

C(D)G1R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount

  • Strokes from 25mm through 300mm
  • Cushion: rubber bumper, air cushion
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63.
  • Auto switch capability

Configure your product

CG1R-Z
Magnet
Type
Bore Size
Stroke
 
Thread
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options