Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Slider type, belt drive (24 VDC) - LEFB#, LEFG-BT

Your everyday transfer solution at high speed

  • Transfer & position whatever the needs – Belt drive for smooth motion at higher speeds or longer movements
  • Speed and ease your start-up and restarting – Battery-less type with absolute encoder allows restart from the last position
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 3000 mm/s²
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

Ve daha fazlası

  • Body size: 16, 25, 32, 40
  • Stroke: 50 to 2000 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Horizontal work load: up to 19 kg.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

 
Series
Size
Motor Type
Lead
Stroke
Motor Option
Auto Switch Compatibility
Grease Application
Positioning Pin Hole
Actuator Cable Type, Length
Controller
Mounting
Communication Plug Connector, I/O Cable