Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Air Grippers for Collaborative Robots – RMH

Collaborate and work smarter

  • Fit it perfectly in your cobot – Certified by leading collaborative robot manufacturers for use in their robots
  • Expand your application range – 3 different gripper designs to adjust to your exact application
  • Simplify your installation and set-up time – All-in-one solution with manual tool changer enables operation by simply connecting 1 air supply tube and 1 electrical wire
  • Cut your costs – Integrated solenoid valve saves air consumption up to 80% compared to an external installation.

Ve daha fazlası

  • Air gripper certified by the following collaborative robot manufacturers:
    • UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN'S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB
  • Compatible with ISO 9409-1-50-4-M6 (Mechanical Interface: Standard of Mounting Dimension for Robot End)
    • Plug & play configuration for: UNIVERSAL ROBOTS, OMRON /TECHMAN ROBOT, FANUC CORPORATION, and YASKAWA Electric Corporation
  • High gripping force and rigidity due to air operation:
    • 2 finger standard: Up to 72.2 N
    • 3 finger gripper: Up to 130 N
    • 2 finger long stroke: Up to 90 N.
  • Repeatability: ±0.01 mm
  • Split protective cover available.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın

Ve şimdi size daha iyi uyum sağlayan öğe

RMHZ2-20D--DE
Compatible Robot
Switch Selection
Valve Option
Robot Connection Cable
Protective Cover
Manual Changer