Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

AC20B-B to AC60B-B, Modular Type, Air Filter + Regulator

  • Air Filter + Regulator.
  • Body size: 20, 25, 30, 40, 50, 55, 60.
  • Port Size: 1/8, 1/4, 3/8, 1/2, 3/4, 1.
  • Max. operating pressure: 1.0 MPa.
  • Attachments.

Configure your product

 
Body Size
Thread
Port
Float type auto drain
Pressure gauge / Digital pressure switch
Pressure Switch / T-Spacer               
Residual Pressure Relief 3 Port Valve               
Set pressure          
Bowl type
Bowl Guard
Filter Regulator Drain Port
Exhaust Mechanism
Flow Direction
Drain Cock w/Barb Fitting
Pressure Units