Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

55-C(D)G1W-Z, Air Cylinder, Double Acting, Double Rod, ATEX category 2 - II 2GDc

  • Style: double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes: 25mm through 1500mm
  • Mounts: basic, axial foot, front flange, front trunnion
  • Nylon or heat resistant rod boots available
  • Variety of switches available

Configure your product

55-CG1W-Z
Magnet
Mounting
Type
Bore Size
Stroke
 
Thread
Made to Order