Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

25A-RSH, Stopper Cylinder, Heavy Duty

  • This product is being discontinued and will be replaced by RS2H series.
  • Compatible with battery manufacturing
  • Heavy duty stopper cylinder
  • Double acting; single acting available
  • Bore sizes: 20mm to 32mm
  • Stroke range: 15mm to 40mm
  • Auto switch capable.

Configure your product

25A-RSH-
Bore Size
Port Thread
Stroke
Action
Roller Material
Auto Switch
Lead Wire or Prewired Connector
Number