Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

25A-C(D)A2-Z, Air Cylinder Standard Type, Double Acting Single Rod

  • Compatible with battery manufacturing
  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 1800
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable.

Configure your product

25A-CA2-Z
Magnet
Mounting
Bore Size
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number