Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

13-MXS, Air Slide Table, Clean Room Type

  • Clean series air slide table
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Standard strokes (mm): 10 to 150
  • Contamination grade 3
  • Auto switch capable

Configure your product

13-MXS-
Bore Size
Thread
Stroke
Adjuster
Function
Auto Switch
Lead Wire or Prewired Connector
Number