<ul><li>Compatible with battery manufacturing</li><li>Modular design with body style consistent with FRL units</li><li>Flow rate up to 14098 l/min</li><li>Energy saving: zero air bleeding while switching the handle</li><li>OSHA standard compliant (US standard)</li><li>With built-in silencer for EXH port as an option.</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
25A-VHSW-F-D
Tillgänglighet: Finns kanske inte på lager Klicka här
för andra varianter som normalt finns i lager, eller Kontakta SMC
för vidare hjälp