Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

ZL212 flerstegs ejektor

  • Energy saving multistage ejector
  • Nozzle diameter: ø1.2mm
  • Maximum suction flow rate: 200L/min (ANR)
  • Air consumption: 126L/min (ANR)
  • Exhaust specifications: built-in silencer (standard), port exhaust
  • Vacuum pressure sensor options: digital vacuum pressure switch,
    vacuum pressure gauge, vacuum adapter

Configure your product

 
Exhaust
Vacuum Pressure Sensor
Output Specifications
Lead Wire
Q