Size/Valve Type 3 (10A, N.C.) 4 (15A, N.C.) 5 (20A, N.C.) 6 (25A, N.C.) Size/Valve Type
Body/Port/Orifice A (Body Material: C37; Port Size: 1/4; Orifice Dia.: 10) B (Body Material: C37; Port Size: 3/8; Orifice Dia.: 10) C (Body Material: Stainless Steel; Port Size: 1/4; Orifice Dia.: 10) D (Body Material: Stainless Steel; Port Size: 3/8; Orifice Dia.: 10) F (Body Material: C37; Port Size: 1/2; Orifice Dia.: 15) G (Body Material: Stainless Steel; Port Size: 1/2; Orifice Dia.: 15) H (Body Material: C37; Port Size: 3/4; Orifice Dia.: 20) J (Body Material: Stainless Steel; Port Size: 3/4; Orifice Dia.: 20) K (Body Material: C37; Port Size: 1; Orifice Dia.: 25) L (Body Material: Stainless Steel; Port Size: 1; Orifice Dia.: 25) Body/Port/Orifice
Voltage/Electrical Entry A (24 VDC - Grommet) B (100 VAC - Grommet with surge voltage suppressor) C (110 VAC - Grommet with surge voltage suppressor) D (200 VAC - Grommet with surge voltage suppressor) E (230 VAC - Grommet with surge voltage suppressor) G (24 VDC - DIN Terminal with surge voltage suppressor) H (100 VAC - DIN Terminal with surge voltage suppressor) J (110 VAC - DIN Terminal with surge voltage suppressor) K (200 VAC - DIN Terminal with surge voltage suppressor) L (230 VAC - DIN Terminal with surge voltage suppressor) N (100 VAC - Conduit Terminal with surge voltage suppressor) P (110 VAC - Conduit Terminal with surge voltage suppressor) Q (200 VAC - Conduit Terminal with surge voltage suppressor) R (230 VAC - Conduit Terminal with surge voltage suppressor) T (100 VAC - Conduit with surge voltage suppressor) U (110 VAC - Conduit with surge voltage suppressor) V (200 VAC - Conduit with surge voltage suppressor) W (230 VAC - Conduit with surge voltage suppressor) Z (Other Voltages) Voltage/Electrical Entry
Other Voltages and Electrical Options None 1A (48 VAC; Grommet w/Surge Voltage Suppressor, Special Voltage) 1B (220 VAC; Grommet w/Surge Voltage Suppressor, Special Voltage) 1C (240 VAC; Grommet w/Surge Voltage Suppressor, Special Voltage) 1U (24 VAC; Grommet w/Surge Voltage Suppressor, Special Voltage) 1F (48 VAC; DIN Terminal w/Surge Voltage Suppressor, Special Voltage) 1G (220 VAC; DIN Terminal w/Surge Voltage Suppressor, Special Voltage) 1H (240 VAC; DIN Terminal w/Surge Voltage Suppressor, Special Voltage) 1V (24 VAC; DIN Terminal w/Surge Voltage Suppressor, Special Voltage) 1K (48 VAC; Conduit Terminal w/Surge Voltage Suppressor, Special Voltage) 1L (220 VAC; Conduit Terminal w/Surge Voltage Suppressor, Special Voltage) 1M (240 VAC; Conduit Terminal w/Surge Voltage Suppressor, Special Voltage) 1W (24 VAC; Conduit Terminal w/Surge Voltage Suppressor, Special Voltage) 1P (48 VAC; Conduit w/Surge Voltage Suppressor, Special Voltage) 1Q (220 VAC; Conduit w/Surge Voltage Suppressor, Special Voltage) 1R (240 VAC; Conduit w/Surge Voltage Suppressor, Special Voltage) 1Y (24 VAC; Conduit w/Surge Voltage Suppressor, Special Voltage) 2A (24 VDC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2B (100 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2C (110 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2D (200 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2E (230 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2F (48 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2G (220 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2H (240 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) 2L (100 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2M (110 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2N (200 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2P (230 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2Q (48 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2R (220 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2S (240 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2W (24 VAC; Conduit Terminal w/Surge Voltage Suppressor, w/Light) 2V (24 VAC; DIN Terminal w/Surge Voltage Suppressor, w/Light) Other Voltages and Electrical Options