Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQZ115, 100-serien, 3-ports magnetventil, portar i ventil

  • Operating pressure range: 0.1 - 0.7MP
    (high pressure style 1.0MPa)
  • Cv factor - 1?2 (P?A) 0.17; 2?3 (A?R) .14
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 200VAC
  • Response time ms 2 : standard 1W 10 or less;
    high pressure 1W, low wattage and AC 13 or less

Configure your product

VQZ115-1--PR-Q
Function
Coil Voltage
Lead Wire
Manual Override
Port Size
Model
Option
CE Compliant