Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQZ115, 100-serien, 3-ports magnetventil plattmonterad

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style: 1.0MPa)
  • Cv factor: 1?2 (P?A) 0.23; 2?3 (A?R) 0.25
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time: metal seal 14ms or less;
    rubber seal 15ms or less
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

 
Function
Coil Voltage
Lead Wire
Manual Override
Port Size
Thread Type
CE Compliant