Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQZ ** 5, 200/300 serien, 3-ports magnetventil plattmonterad

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style 1.0MPa)
  • Cv factor: VQZ200 0.55 - 0.7; VQZ300 0.85 - 1.2
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time:
    VQZ200 metal seal 14ms or less; rubber seal 15ms or less
    VQZ300 metal seal 17ms or less; rubber seal 25ms or less

Configure your product

 
Series
Composite Symbol
Function
Coil Voltage
Lead Wire
Manual Override
IP65 Compliant
1
Port Size
Thread Type