Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

VQ0 * 5 *, 0000 serien, 5-ports magnetventil plattmonterad

  • Fluid: air/inert gas
  • Operating pressure range: 0.1MPa - 0.7MPa
    (high pressure style: 0.8MPa)
  • Cv factor: 2 position metal seal 0.15;
    2 position rubber seal 0.2
    3 position metal seal 0.11;
    3 position rubber seal 0.15
  • Response time standard 1W, H 1.5W:
    2 position 15 or less;
    3 position 25 or less
  • Ambient & fluid temperature: -10 to 50°C

Configure your product

 
Composite Symbol
Sealant
Function
Voltage
Lead Wire
Manual Override
Port Size
Q