Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

SYJ7000-*WA, 5-ports magnetventil monterad & portar i ventil ramp, M8 (IEC60947-5-2)

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • Cv factor: body ported range 0.48 - 0.6;
    base mounted 0.7
  • Coil rated voltage: 3, 5, 6, 12, 24VDC
  • Ambient & fluid temp: max. 50° C

Configure your product

 
Funktion
Anslutning
Exhaust
Voltage
Lead Wire
Surge Suppressor
Manual Override
Portstorlek
Option
Made to Order