Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

SYJ3000-*WA, 5-ports magnetventil monterad & portar i ventil ramp, M8 (IEC60947-5-2)

  • Fluid: air
  • Operating pressure range: 0.15 - 0.7MPa
  • Effective area mm 2 (Cv): 5 port body ported 0.9 (0.05)
    5 port base mounted w/sub-plate 1.8 (0.1)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC
  • Ambient & fluid temp: max. 50°C

Configure your product

 
Funktion
Anslutning
Exhaust
Voltage
Lead Wire
Surge Suppressor
Manual Override
Portstorlek
Option