Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

SV1000, 5-ports magnetventil, alla typer

  • Fluid: air
  • Operating pressure range: -100kPa to 0.7MPa
  • Response time ms (at 0.5MPa): 18 or less
  • Coil rated voltage: 12, 24VDC
  • Ambient & fluid temperature: -10 to 50° C
  • Enclosure: IP67 (based on IEC529)

Configure your product

 
Function
Pilot
Back Pressure Check
Voltage
Light & Surge Suppressor
Manual Override