Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

Nya MSQ

Compactness for your rotary applications

  • Benefit from compact and lightweight design – Reduced dimensions and weight, as low as 35.5 mm height and 375 grams (size 10)
  • Reduce your installation and maintenance time – Enlarged centre hole diameter for piping ease
  • Adapt the rotation time to your application – Adjustable rotation time from 0.2 to 2.0 s/90°.

And much more

  • Sizes: 10, 20, 30, 50
  • Adjustable rotation time range: from 0.2 to 2.0 s/90°
  • Side and end ports
  • Top mounting (through hole), bottom mounting (body tapped) and top mounting (body tapped)
  • Compact auto switches can be mounted directly.

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val