Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

LVC, Kemikalieventil med hög renhet, luftstyrd, integrerad koppling, enskilt montage

  • Orifice diameters: ø4, ø8, ø10, ø16, ø22
  • Flow characteristics: 0.35 to 8 Cv
  • Operating pressure: 0.3 to 0.5 MPa
  • Fluid temperature: 0 to 100° C
  • Ambient temperature: 0 to 60° C
  • Tubing O.D.: Metric size – 6, 10, 12, 19, 25;
     Inch size – 1/4", 3/8", 1/2", 3/4", 1"

Configure your product

 
Body Class
Valve Type
Applicable Tube OD
Port B OUT
Pilot Port
Material
Option
Specification
Z