Size Combination
-- Välj alternativ --
21-ST1-R39 (A: 6mm x 4mm, B: Body Size 3, C: 6mm x 4mm, Type 1)
21-ST2-R41 (A: Body Size 3, B: 6mm x 4mm, C: 6mm x 4mm, Type 1)
32-ST1-R37 (A: 8mm x 6mm, B: Body Size 3, C: 8mm x 6mm, Type 1)
32-ST2-R40 (A: Body Size 3, B: 8mm x 6mm, C: 8mm x 6mm, Type 2)
41-ST1-R1 (A: 12mm x 10mm, B: Body Size 3, C: 12mm x 10mm, Type 1)
41-ST1-R37 (A: 12mm x 10mm, B: Body Size 5, C: 12mm x 10mm, Type 1)
51-ST1-R1 (A: 19mm x 16mm, B: Body Size 4, C: 19mm x 16mm, Type 1)
51-ST1-R2 (A: 19mm x 16mm, B: Body Size 3, C: 19mm x 16mm, Type 1)
51-ST1-R5 (A: 12mm x 10mm, B: Body Size 5, C: 19mm x 16mm, Type 1)
51-ST1-R13 (A: 6mm x 4mm, B: Body Size 5, C: 19mm x 16mm, Type 1)
51-ST1-R36 (A: 12mm x 10mm, B: Body Size 6, C: 19mm x 16mm, Type 1)
51-ST1-R37 (A: 19mm x 16mm, B: Body Size 6, C: 12mm x 10mm, Type 1)
51-ST2-R4 (A: Body Size 5, B: 6mm x 4mm, C: 19mm x 16mm, Type 2)
61-ST1-R1 (A: 25mm x 22mm, B: Body Size 5, C: 25mm x 22mm, Type 1)
61-ST1-R2 (A: 25mm x 22mm, B: Body Size 4, C: 25mm x 22mm, Type 1)
61-ST2-R1 (A: Body Size 6, B: 19mm x 16mm, C: 25mm x 22mm, Type 2)
3A-ST2-R5 (A: Body Size 3, B: 3/8" x 1/4", C: 1/4" x 5/32", Type 2)
4A-ST1-R1 (A: 1/2" x 3/8", B: Body Size 3, C: 1/2" x 3/8", Type 1)
4A-ST1-R7 (A: 3/8" x 1/4", B: Body Size 3, C: 1/2" x 3/8", Type 1)
4A-ST1-R37 (A: 1/2" x 3/8", B: Body Size 5, C: 1/2" x 3/8", Type 1)
5A-ST1-R1 (A: 3/4" x 5/8", B: Body Size 4, C: 3/4" x 5/8", Type 1)
5A-ST1-R2 (A: 3/4" x 5/8", B: Body Size 3, C: 3/4" x 5/8", Type 1)
5A-ST1-R5 (A: 1/2" x 3/8", B: Body Size 5, C: 3/4" x 5/8", Type 1)
5A-ST1-R7 (A: 1/2" x 3/8", B: Body Size 4, C: 3/4" x 5/8", Type 1)
5A-ST1-R12 (A: 1/4" x 5/32", B: Body Size 5, C: 3/4" x 5/8", Type 1)
5A-ST2-R1 (A: Body Size 4, B: 3/4" x 5/8", C: 3/4" x 5/8", Type 2)
5A-ST2-R3 (A: Body Size 5, B: 1/4" x 5/32", C: 3/4" x 5/8", Type 2)
5A-ST3-R5 (A: Body Size 4, B: 3/4" x 5/8", C: Body Size 4, Type 3)
6A-ST1-R1 (A: 1" x 7/8", B: Body Size 5, C: 1" x 7/8", Type 1)
6A-ST1-R2 (A: 1" x 7/8", B: Body Size 4, C: 1" x 7/8", Type 1)
6A-ST1-R3 (A: 1" x 7/8", B: Body Size 3, C: 1" x 7/8", Type 1)
6A-ST2-R1 (A: Body Size 6, B: 3/4" x 5/8", C: 1" x 7/8", Type 2)
6A-ST2-R2 (A: Body Size 6, B: 3/4" x 5/8", C: 3/4" x 5/8", Type 2)
-- Välj alternativ --