Driver Type
-- Välj alternativ --
E1 (EtherCAT®)
91 (EtherNet/IP™)
P1 (PROFINET)
D1 (DeviceNet)
L1 (IO-Link)
M1 (CC-Link)
-- Välj alternativ --
Driver mounting
-- Välj alternativ --
7 (Screw mounting)
8 (DIN rail mounting)
-- Välj alternativ --
Communication Plug Connector
-- Välj alternativ --
Without Plug Connector
S (Straight Type)
T (T-branch Type)
-- Välj alternativ --
Actuator type
-- Välj alternativ --
BC (Blank controller)
LES, Electric Actuator, Slide Table Type
LESH, Electric Actuator, Slide Table Type
LEY, Electric Actuator, Rod Type
LEYG, Electric Actuator, Guide Rod Type
LEFS, Electric Actuator, Slider Type, Ball Screw Drive
LEFB, Electric Actuator, Slider Type, Belt Drive
LER, Electric Rotary Table
LEPY, Electric Actuator/Miniature Type
LEPS, Electric Actuator/Miniature Type
LEL, Electric Actuator, Guide Rod Slider
LEHF, Electric Gripper, 2-Finger
LEHZ, Electric Gripper, 2-Finger
LEHZJ, Electric Gripper, 2-Finger, With Dust Cover
LEHS, Electric Gripper, 3-Finger
LEMB, Electric Actuator, Low Profile Slider, Basic Type
LEMC, Electric Actuator, Low Profile Slider Type, Cam Follower Guide Type
LEMH, Electric Actuator, Low Profile Slider Type, Linear Guide, Single Axis Type
LEMHT, Electric Actuator, Low Profile Slider Type, Linear Guide, Double Axis Type
-- Välj alternativ --
Table accuracy
-- Välj alternativ --
None [or Basic Type (LER)]
H (High precision type)
-- Välj alternativ --
Bore Size
-- Välj alternativ --
None
6mm
8mm
10mm
16mm
20mm
25mm
30mm
32mm
40mm
50mm
-- Välj alternativ --
Bearing type
-- Välj alternativ --
None
M (Sliding bearing)
L (Ball bushing bearing)
-- Välj alternativ --
Motor Mounting Position
-- Välj alternativ --
None (or Top for LEY/LEYG/LEMB/LEMC/LEMH/LEMHT)
L [Left side parallel type (or Symmetric, Top Mounting for LEMB/LEMC/LEMH/LEMHT)]
R (Right side parallel type)
D (In-line type)
U (Bottom Mounting)
LU (Symmetric, Bottom Mounting)
-- Välj alternativ --
Motor Type
-- Välj alternativ --
None
E [Battery-less Absolute Encoder (Step motor 24 VDC)]
-- Välj alternativ --
Motor size
-- Välj alternativ --
None (or Basic for LEPY/LEPS/LEHS/LEHZJ)
L (Compact type)
-- Välj alternativ --
Lead
-- Välj alternativ --
None
A (Size 16: 10mm, Size 25: 12mm, Size 32: 16mm, Size 40: 20mm)
B (Size 16: 5mm, Size 25: 6mm, Size 32: 8mm, Size 40: 10mm)
C (Size 16: 2.5mm, Size 25: 3mm, Size 32: 4mm)
T (48mm)
J (Size 8: 8mm, Size 16: 10mm, Size 25: 16mm)
K (Size 8: 4mm, Size 16: 5mm, Size 25: 8mm)
H (Size 25: 20mm, Size 32: 24mm, Size 40: 30mm)
-- Välj alternativ --
Finger Option
-- Välj alternativ --
None
2 (2 Fingers)
3 (3 Fingers)
-- Välj alternativ --
Max. rotating torque (Nm)
-- Välj alternativ --
None
K (High torque; Size 10: 0.3 Nm, Size 30: 1.2Nm, Size 50: 10Nm)
J (Basic; Size 10: 0.2Nm, Size 30: 0.8Nm, Size 50: 6.6Nm)
-- Välj alternativ --
Lead screw type (For LEPY, LEPS)
-- Välj alternativ --
None
K (Size 6: 4mm, Size 10: 5mm)
J (Size 6: 8mm, Size 10: 10mm)
-- Välj alternativ --
Stroke
-- Välj alternativ --
None
4mm
6mm
8mm
10mm
12mm
14mm
16mm
22mm
24mm
25mm
30mm
32mm
40mm
48mm
50mm
64mm
75mm
80mm
100mm
125mm
150mm
200mm
250mm
300mm
350mm
400mm
450mm
500mm
600mm
700mm
800mm
900mm
1000mm
1100mm
1200mm
1300mm
1400mm
1500mm
1600mm
1700mm
1800mm
1900mm
2000mm
-- Välj alternativ --
Rotation angle
-- Välj alternativ --
None (or for LER; Size 10: 310º, Size 30/50: 320º)
1 (360° Continuos Rotation)
2 (External stopper: 180º)
3 (External stopper: 90º)
-- Välj alternativ --