Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

IZG10, Joniseringspistol

  • Rapid static neutralization in 0.3s (150mm distance, 0.2 MPa pressure)
  • Ion balance to ±10 V
  • Operates from 24VDC, with internal high voltage power supply for ion generation
  • Optional 115VAC adapter available (compatible with 100-240VAC 50/60Hz input)
  • Operating pressure: 0.05 ~ 0.6 MPa
  • Air supply tubing size: ø8 (Metric), ø5/16" (Inch)
  • Meets CE, RoHS standards, OSHA (option)

Configure your product

 
One-touch Fitting
AC Adapter, Power Supply Cable
Munstyckstyp