Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

HRS200, Högflödes, generell användning cirkulationskylare, 460 VAC

  • Cooling capacities: 20.5
  • Temperature range setting: 5 to 35°C
  • Temperature stability:  ±1°C
  • Power supply requirement: 3-phase 460 VAC (60 Hz)
  • Waterproof specification: IPX4
  • Circulating fluid: tap or deionized water or 15% ethylene glycol solution

Configure your product

HRS200-AF-46-S
Thread Type
Option 1
Option 2

Eclass code
Eclass version
Unspsc number
Unspsc version