Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

EVZM400, 5-ports mekanisk ventil, Stålslid, Europeisk std

  • Fluid: air, inert gas
  • Operating pressure: 0.15 to 1.0MPa
  • Ambient and fluid temp: -5° to 60°C (no freezing)
  • Effective area (Cv): 0.55
  • Thread: G(PF)
  • Port size: main valve 1/8, pilot valve (EXH) M5x0.8