Auto Switch
-- Välj alternativ --
No Switch
Y59A--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal, 0.5M
Y59B--Solid State, Gen. Purpose, 2 Wire, Horizontal, 0.5M
Y69A--Solid State, Gen. Purpose, 3 Wire NPN, Vertical, 0.5M
Y69B--Solid State, Gen. Purpose, 2 Wire, Vertical, 0.5M
Y7BW--Solid State, 2-color Indication, 2 Wire, Horizontal, 0.5M
Y7BWV--Solid State, 2-color Indication, 2 Wire, Vertical, 0.5M
Y7NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal, 0.5M
Y7NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical, 0.5M
Y7P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal, 0.5M
Y7PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical, 0.5M
Y7PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal, 0.5M
Y7PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical, 0.5M
Z73--Reed, DC Volt., AC Volt, 2 Wire, LED, 0.5M
Z76--Reed, DC Volt., 3 Wire, LED, 0.5M
Z80--Reed, DC Volt., AC Volt, 2 Wire, 0.5M
-- Välj alternativ --
Lead Wire or Prewired Connector
-- Välj alternativ --
0.5m (Or None in the Case of No Switch)
L (3m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
-- Välj alternativ --