Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Kommer snart

Showing 1 to 10 of 12 entries
Display 10 | 20 | 50 | 100

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

Serier LEFSW

Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance)

  • A dust-tight and water-jet-resistant (IP65 equivalent) slider type product
    Newly developed special wear-resistant seal band
    A special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.
  • With internal battery-less absolute encoder
    Restart from the last stop position is possible after recovery of the power supply.
    Reduced maintenance (No need to manage or replace batteries)
  • Work load:Max. 65 kg (Size 40, Lead B)
  • Stroke:Max. 1200 mm (Size 40).

Air Flow Controller

Serier IN502-44/45/46

Air Flow Controller

  • A rated control flow rate range of 200 to 2000 l/min has been added. [New]
  • Automatic flow rate adjustment is possible
  • Dry air, N2
  • Control accuracy: ±5 % F.S
  • Responsiveness: 0.5 s or less
  • Space saving/Reduced piping, wiring, and installation labor
  • Various types of grease can be selected
    Grease compatible with low dew points, White vaseline, Grease for food
  • IO-Link compatible.

Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller

Serier HRZF

Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller

  • Low GWP refrigerant chiller
    GWP: 148∗ ∗ Based on the IPCC AR4
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (Not available for air transport)
  • More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type

Serier ASG

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type

  • Improved corrosion/heat resistance with the all stainless steel exterior
    Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
  • Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
    ∗ Stainless steel 304 is used as the material for parts other than body A.
  • Max. operating temperature: 150 °C
  • NSF H1 grease.

Kompakt slidbord Ø 6, Ø 10, Ø 16, Ø 20, Ø 25

Serier MXH2

Kompakt slidbord Ø 6, Ø 10, Ø 16, Ø 20, Ø 25

  • Size Ø 25 have been added. [New]
  • Same width as size Ø 20
    Allowable moment: Max. 1.4 times greater than that of size Ø 20
  • Improved linear guide rigidity reduces the amount of table displacement by 48%
    Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
    Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
    Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
  • Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]
  • Weight: Max. 6% reduction (194 g→182 g)
  • Dimensions for mounting and length are equivalent to the existing MXH series.

Elastic Finger

Serier MH-X7654

Elastic Finger

  • Rubber sheet fingers enable gripping of an indefinite workpiece
  • Design of the finger according to the workpiece shape is not required
  • Allows for gripping of tightly packed workpieces
    The elastic finger mounting attachment to be produced by the customer
  • Material
    - Silicone rubber (Blue)
    This product is made of materials compliant with FDA
    (U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards
    - EPDM (Black).

Compact Cylinder/High Power Type

Serier CQE

Compact Cylinder/High Power Type

  • Theoretical output: 1.5 times
  • This is done even with the same external dimensions of the CQ2 series
  • The theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shape
  • Contributes to a lower pressure air line
    Supply pressure decreaed by 0.17 MPa
    The same theoretical output is available even when the supply pressure to the cylinder is decreased.

Manifold Controller

Serier JXD1-M

Manifold Controller

  • Up to 16 axes can be connected
    Max. 8 driver units can be connected
  • Fanless design (no cooling fan)
    No cooling fan = No need to worry about fan replacement
  • Operating temperature range: 0 to 55°C
  • Communication protocol
    CC-Link
    EtherNet/IP™
  • Cables, etc. can be attached from the front.