Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Kommer snart

Showing 1 to 10 of 14 entries
Display 10 | 20 | 50 | 100

ISO 13849-1 Compliant Safe Exhaust Valve Modular Connection Type

Serier VPX400

ISO 13849-1 Compliant Safe Exhaust Valve Modular Connection Type

  • Safety standard ISO 13849-1 compliant
    (Corresponding to categories 3 and 4)
  • Exhaust flow rate characteristics [l/min (ANR)]∗ At 0.6 MPa
    10,500 (VPX406-A3)
    13,000 (VPX406-A3)
    15,000 (VPX406-A6)
  • Space saving & lightweight: 3 functions have been integrated
    Dual residual pressure release valve + Soft start-up valve + Main valve inconsistency detection
  • Modular connection is possible
    (AC30/40/50/60-D series).

3-Screen Display PSE Sensor Set Up Tool

Serier PSE-ST

3-Screen Display PSE Sensor Set Up Tool

  • Selectable from 2 models of IO-Link compatible compact pressure switch
  • Connection sensor detection
    Automatic range detection and display!
  • Simple copy function
    Automatic range detection and display!
  • Simple 3-Step Setting
  • Mobile Battery Connection
    Connect via mobile battery for easy set up in any location!.

Vacuum Gripper System (Foam Type)

Serier ZGS

Vacuum Gripper System (Foam Type)

  • Foam size: 300 mm x 180 mm / 200 mm x 120 mm [New]
  • Suitable for the palletising and depalletising of corrugated cardboard, etc.
  • Ejector unit
    Combines all functions required for adsorption
    (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
  • Can be used immediately by simply connecting 1 electrical cable and air piping
  • Compatible with the collaborative robots of 4 companies
    UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric
  • Lifting force
    440 N (200 x 120) (At −63 kPa)
    880 N (300 x 180) (At −63 kPa)
    2144 N (400 x 240) (At −75 kPa)
  • IO-Link compatible
    * Only for sizes 300 x 180 and 200 x 120.

IO-Link Compatible 2 in 1 Auto Switch

Serier D-MH2#

IO-Link Compatible 2 in 1 Auto Switch

  • Outputs process data according to the actuator stroke position
  • A single switch can discriminate between max. 3 position points
    Discriminable resolution: ± 0.1 mm * Within the high-resolution range
  • Detection position setting can be done away from the actuator
  • Process data output (–1000 to 1000)
    Can also be used with the 2 in 1 auto switch single unit if there is an IO-Link master.

Tool Changer/Auto Type

Serier RMTA

Tool Changer/Auto Type

  • Robot hand tool automatic exchange
  • Standards: ISO9409-1 compliant
    Support for direct mounting on collaborative robots
  • Robot and end tool connection/release
  • More compact as flanges are not required
    Direct mounting on collaborative robots eliminates the need for flanges and reduces design labour
  • Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg).

Tool Changer One-push Type/Clamp Type

Serier RMTM

Tool Changer One-push Type/Clamp Type

  • 2 types of manual tool changers
  • One-push Type
  • Tools can be attached/removed by the push of a button (no tools required)
    Work load: 10 kg
    Repeatability: ±0.01 (Position reproducibility)
  • Clamp Type
    Tools can be attached/removed by clamper bolts (2 pcs)
    Work load: 20 kg
    Repeatability: ±0.02 (Position reproducibility)
  • Standards: ISO9409-1-50-4-M6 compliant
    Compatible with the flanges of most major collaborative robots
  • Compact, Lightweight.

Low GWP Refrigerant Thermo-chiller. Rack Mount Type

Serier HRRF

Low GWP Refrigerant Thermo-chiller. Rack Mount Type

  • Low GWP refrigerant chiller
    GWP: 146∗
    ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (not available for air transport)
  • Operable without the need to remove the unit from the rack
    Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
  • Space saving: Multiple chillers can be mounted to a 19-inch rack
  • Cooling capacity: 1.2/1.8 kW (60 Hz)
  • Temperature stability: ±0.1 °C
  • Power supply: Single-phase 200 to 230 VAC (50/60 Hz).

Low GWP Refrigerant Thermo-chiller. Standard Type

Serier HRSF

Low GWP Refrigerant Thermo-chiller. Standard Type

  • Low GWP refrigerant chiller
    GWP: 146∗
    ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (not available for air transport)
  • Lightweight/Compact Same width for all models: 377 mm
  • Temperature stability: ±0.1 °C
  • Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
    Single-phase 200 to 230 VAC (50/60 Hz).

Low GWP Refrigerant Thermo-chiller. Dual Channel Thermo-chiller for Lasers

Serier HRLF

Low GWP Refrigerant Thermo-chiller. Dual Channel Thermo-chiller for Lasers

  • Low GWP refrigerant chiller
    GWP: 146∗
    ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
    EU refrigerant regulations: GWP150 or more
    US refrigerant regulations: GWP700 or more
    California, US refrigerant regulations: GWP750 or more
  • Environmentally friendly R454C as refrigerant (not available for air transport)
  • Temperatures for 2 fluid channel systems can be controlled individually by one chiller
  • Space saving, Reduced wiring
  • Touch panel
    Numeric keypad inputs
    Notice for alarms and maintenance
    Temperature waveform can be displayed.