Auto Switch
-- Välj alternativ --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BW--Solid State, 2-color Indication, 2 Wire
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PW--Solid State, 2-color Indication, 3 Wire PNP
A33--Reed, DC Volt >5<24, LED, 2 Wire, None
A34--Reed, DC Volt >5<24, AC Volt <200, LED, 2 Wire, None
A44--Reed, DC Volt >5<24, AC Volt <200, LED, 2 Wire, None
A54--Reed, DC Volt >5<24, AC Volt <200, LED, 0.5M
A59W--Reed, DC Volt >5<24, 2-color Indication, 2 Wire, 0.5M
A64--Reed, DC Volt >5<24, AC Volt <200, 0.5M
A90--Reed, AC Volt, Horizontal, 0.5m
A93--Reed, DC Volt, AC Volt, LED, Horizontal, 0.5m
A96--Reed, DC Volt, LED, Horizontal, 0.5m
F59F--Solid State, Diagnostic, 4 Wire NPN, Grommet, In-line
G39--Solid State, Gen. Purpose, 3 Wire NPN, None
K39--Solid State, Gen. Purpose, 2 Wire, None
P4DW--Solid State, 2-color Indication, Magnetic Resist., 2 Wire
-- Välj alternativ --
Lead Wire or Prewired Connector
-- Välj alternativ --
0.5m [Or None in the Case of No Switch]
M (1m)
L (3m)
Z (5m)
SC (0.3m Cord Length, M12-4 Pin Connector, 3 & 4 Out)
SE (0.3m Cord Length, M12-4 Pin Connector, 1 & 4 OUT)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
-- Välj alternativ --