Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

Air Cylinder - CS2

Go big

  • Increase your machine robustness –  Up to 700N lateral load allowable
  • Cut your installation costs - Lightweight design thanks to the aluminium die-cast covers
  • Reduce your piping effort - Cushion and piping port are placed on the same side.

And much more

  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 320
  • Strokes up to 1600 mm
  • Air cushion and bumper cushion combined structure
  • Axial centralised piping type available
  • Cushion seals are replaceable.

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val

Steg 2: Konfiguration och artiklar i lager

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Rod Boot
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order