Option
-- Välj alternativ --
w/o Rod Boot, Cushion: Both Sides
H (w/o Rod Boot, Cushion: Rear Side)
HJ (Nylon Tarpaulin, Cushion: Rear)
HK (Heat Resistant Tarpaulin, Cushion: Head Side)
J (Nylon Tarpaulin, Cushion: Both Sides)
JN (Nylon Tarpaulin, Cushion: None)
JR (Nylon Tarpaulin, Cushion: Front)
K (Heat Resistant Tarpaulin, Cushion: Both Sides)
KN (Heat Resistant Tarpaulin Rod Boot, w/o Cushion)
KR (Heat Resistant Tarpaulin, Cushion: Rod Side)
N (w/o Rod Boot, w/o Cushion)
R (w/o Rod Boot, Cushion: Front Side)
w/o Rod Boot, Cushion: Both Sides
Givare
-- Välj alternativ --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
A90--Reed, AC Volt, Horizontal
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A96--Reed, DC Volt, LED, Horizontal
A33--Reed, DC Volt >5 <24, LED, Terminal
A34--Reed, DC Volt >5 <24, AC Volt <200, LED, Terminal
G39--Solid State, Gen. Purpose, 3 Wire NPN, Terminal
K39--Solid State, Gen. Purpose, 2 Wire, Terminal
A44--Reed, DC Volt >5 <24, AC Volt <200, LED, DIN
A54--Reed, DC Volt >5<24, AC Volt <200, LED
A59W--Reed, DC Volt >5<24, 2-color Indication, 2 Wire
F59F--Solid State, Diagnostic, 4 Wire NPN
A64--Reed, DC Volt >5<24, AC Volt <200
P3DWA--Solid State, 2-color Indication, Magnetic Field Resist., 2 Wire
No Switch
Lead Wire or Prewired Connector
-- Välj alternativ --
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SC (0.3m Cord Length, M12-4 Pin Connector, 3 & 4 Out)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
0.5m (Or None in the Case of No Switch)