Auto Switch
-- Välj alternativ --
No Switch
M9B--Solid State , Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BAV--Solid State, Water Resist., 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9BV--Solid State , Gen. Purpose, 2 Wire, Vertical
M9N--Solid State , Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9NV--Solid State , Gen. Purpose, 3 Wire NPN, Vertical
M9P--Solid State , Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PAV--Solid State, Water Resist., 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
M9PV--Solid State , Gen. Purpose, 3 Wire PNP, Vertical
A90--Reed, AC Volt, Horizontal
A90V--Reed, DC Volt, AC Volt, Vertical
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A93V--Reed, DC Volt, AC Volt, LED, Vertical
A96--Reed, DC Volt, LED, Horizontal
A96V--Reed, DC Volt, AC Volt, LED, Vertical
P3DW--Solid State, 2-color Indication, Magnetic Field Resist., 2 Wire
No Switch
Lead Wire or Prewired Connector
-- Välj alternativ --
0.5 m or None in the Case of No Switch
N (No Lead Wire)
M (1 m)
L (3 m)
Z (5 m)
SC (0.3 m Cord Length, M12-4 Pin Connector, 3 & 4 Out)
SE (0.3 m Cord Length, M12-4 Pin Connector, 1 & 4 Out)
SAPC (0.5 m Cord Length, M8-3 Pin Connector)
SBPC (0.5 m Cord Length, M8-4 Pin Connector)
SDPC (0.5 m Cord Length, M12-4 Pin Connector)
MAPC (1.0 m Cord Length, M8-3 Pin Connector)
MBPC (1.0 m Cord Length, M8-4 Pin Connector)
MDPC (1.0 m Cord Length, M12-4 Pin Connector)
0.5 m or None in the Case of No Switch