Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

ARM11B, Liten plattmonterad regulator, individuell matning

  • Manifold regulator, individual supply type
  • IN/OUT fittings: straight & elbow (metric & inch)
  • Proof pressure: 1.5MPa
  • Ambient temperature: 5~60°C
  • Accessories: pressure gauge
  • Options: 0.35MPa setting, non-relieving, oil free

Configure your product

 
Handle Position
Piping
Stations
Fitting
Accessory
Option
Unit
Digital Pressure Switch Output Specifications