Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

300 serien

300-serie
  • 3 port, body ported, base mounted valve, rubber seal
  • Thread: Metric, North American, European types
  • Operating pressure ( MPa ): 0.15 to 0.7 (internal pilot)
  • Response time (ms): 20 or less (0.5MPa)
  • Cv factor: 0.2 (body ported), 0.25 (base mounted)
  • Internal and external pilot manifolds
  • Maximum stations: 20

Relaterad information


Kategorier

Inga resultat som matchar dina sökkriteria