Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

25A-SY5000, 5-ports magnetventil, alla typer

  • Compatible with battery manufacturing
  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 10.6 (0.59);
    base mounted 12.6 (0.7)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 32ms or less
  • Ambient & fluid temperature: 50°C