Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

25A-JSY3*40, 5-ports magnetventil, ej Plug-in

  • Fluid: Air.
  • Coil rated voltage: 24VDC.
  • Operating pressure range: Up to 0.7 MPa.
  • Ambient & fluid temperature: -10 to 50°C.
  • Enclosure: Up to IP67.

Configure your product

 
Actuation
Power Saving Circuit
Elanslutning
Manuell handmanöver