Semi-Standard
-- Välj alternativ -- Standard
Z (Name Plate, Caution plate for bowl, and Pressure Gauge display units: psi, °F)
1 (Set Pressure: 0.02 to 0.2 MPa)
N (Exhaust Mechanism, Non-relieving)
R (Flow Direction: Right->Left)
Y (Knob, Upward)
1N (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving)
1R (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left)
1Y (Set Pressure: 0.02 to 0.2 MPa + Knob, Upward)
1Z (Set Pressure: 0.02 to 0.2 MPa + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1NR (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left)
1NY (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + nob, Upward)
1NZ (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1NRY (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward)
1NRZ (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1NYRZ (Set Pressure: 0.02 to 0.2 MPa + Exhaust Mechanism, Non-relieving + Knob, Upward + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1RY (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Knob, Upward)
1RZ (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1RYZ (Set Pressure: 0.02 to 0.2 MPa + Flow Direction: Right->Left + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
1YZ (Set Pressure: 0.02 to 0.2 MPa + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NR (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left)
NY (Exhaust Mechanism, Non-relieving + Knob, Upward)
NYZ (Exhaust Mechanism, Non-relieving + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NZ (Exhaust Mechanism, Non-relieving + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NRY (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward)
NRZ (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NRYZ (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
RY (Flow Direction: Right->Left + Knob, Upward)
RZ (Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
RYZ (Flow Direction: Right->Left + Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
YZ (Knob, Upward + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
Standard