Min profil
Mitt konto
×
Varukorg
Favoriter
Projektböcker
Min profil
Bore size
-- Pick an Option --
10 mm
16 mm
20 mm
25 mm
32 mm
40 mm
50 mm
63 mm
80 mm
100 mm
Guide type
-- Pick an Option --
Basic
Linear guide
Slide bearing
Nokvolger
High rigidity
Left side adjustment bolt
-- Pick an Option --
Yes
No
Left side shock absorber
-- Pick an Option --
None
Low load
High load
Special environment
-- Pick an Option --
Not required
ATEX
Dust and water resistant
Battery manufacturing