Utforska produktsortimentet
Behöver du hjälp att välja rätt produkt?
Tryggt, enkelt, låg vikt och ökad driftsäkerhet med SMC:s trådlösa system
Hjälp & Support
Manualer & Nedladdningar
Resurser
Lär känna SMC
Våra åtaganden
Kontakt och kontor
Manufacturers seeking solutions to help save space and energy need look no further than SMC’s latest centring unit. The MACM helps to align and position workpieces up to 1,000 kg on conveyor lines, so smaller cylinders can be used.
Further advantages of the MACM are achieved by its flexibility, as it can move in any direction and rotate transferrable workpieces 360°, while maintaining ±1 or less centring accuracy.
A spokesperson from SMC, the world’s leading expert in pneumatics, said: “Space and energy usage are key challenges for manufacturers and the MACM has been designed to help our customers achieve savings in these areas and operate more compact and efficient conveyor lines.”
Other features of the MACM include a built-in air locking mechanism and the option of mounting an external photo sensor to offer greater control during the process. Further usage benefits are achieved with the choice of three table materials and a table centre movable range up to Ø100 mm, which makes the MACM ideal for general automation and material handling plants.