Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

HRLE, Compact Dual/Basic Thermo-Chiller For Lasers

One instead of two, now for outdoors

  • Ease your cooling - 2 fluid channels can be controlled by one single thermo-chiller thus having smaller footprint & wiring
  • Expand your range of applications - Water cooling options available, usable in secondary battery manufacturing
  • Use it outdoors - Water splash-resistant, IPX4 compliant
  • Cut your costs - Reduced power consumption, only one refrigerator, fan and pump. No heater needed.

And much more

  • Dual Channel Refrigerated Thermo-chiller. Air-cooled & water-cooled
  • Cooling capacity:
    • Air-cooled: CH1: 8 kW; CH2 1.5 kW
    • Water-cooled: CH1: 9.5 kW; CH2: 1.5 kW
    • HRLE050: CH1+CH2 4.8 kW
  • Temperature stability: CH1: ±0.1 ºC; CH2: ±0.5 ºC
  • Set temperature range: CH1:15 to 25 ºC; CH2:20 to 40 ºC.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Cooling Capacity
Cooling Method
Power Supply
Option