Predstavljamo
Potrebujete pomoč pri izbiri izdelkov?
Splošne informacije o izdelkih
SMC e-Matters
Top konfiguratorji & orodja
Standardi & navodila
Orodja in datoteke programske opreme
Knjižnice
Kontakti
Priročniki in prenosi
Dokumenti
Podpora
Dobrodošli v SMC
Industrija pijač
Zavedamo se, da je proizvodnja polnilnic kompleksna in je hitro spreminjajoči se proces. Zato potrebujete zanesljive partnerje, da zagotovite enakomeren proces proizvodnje, vključno z:
Nudimo celovite rešitve za reševanje vaših ključnih izzivov, kot so:
" SMC prinaša bogatstvo znanja o avtomatizaciji in procesih, pridobljeno v celotni industriji pijač, tako pri končnih uporabnikih kot pri strojegraditeljih. S strokovnim znanjem naše ekipe, pomagamo našim strankam doseči večjo produktivnost in nižje skupne stroške, od novih naložb do polne življenjske dobe strojev ”.
With an appropriate monitoring solution, all the variables such as fluid and air pressure and flow rate, tank temperature control, valve positioning and leaks can be under control at any time, making it possible to detect any anomaly beforehand and fix the problems prior to any failure.
It is essential to monitor the fluid pressure and flow. This way, it’s possible to avoid pressure drops from the air filter, as well as controlling changes due to leaks or a process out of limits. The control of these parameters has a direct impact on the final quality of the product and overall machine efficiency.
To guarantee the product meets the appropriate food safety standards, process parameters such as fluid flow, pressure and temperature must be under control. Process limits, leaks, and changes at critical points of the process must be targeted and monitored with suitable equipment.
For consistent labelling, it is necessary to consider air pressure and flow, as well as the maintenance of any ioniser nozzles. If we have these parameters under control, we can monitor for labelling problems at an early stage before any errors occur.
By monitoring air pressure and flow to avoid restriction and leaks, or checking the nozzles of the static ionizer, you can continue without unplanned stoppages and increase uptime
With the correct monitoring of the parameters, we can detect errors such as loss of vacuum due to pad wear and blocked filters, pressure drops derived from filter air starvation, variations in air consumption due to leaks, and actuator position errors.
Skladiščenje, predelava in mešanje
Depaletizacija in paletiranje
PET blowing
Izpiranje in polnjenje
Zapiranje in označevanje
Pakiranje in transport
Serija EX600
DLR in MRP podprta
Serija VFN2120N-X23/36
Higienska oblika: telo iz umetne mase z manj konkavnimi deli. Možno je neposredno čiščenje ventila (IP67)
Serija JSY5000-H
Serija ISE7#/ISE7#G
Uporabni mediji: splošne tekočine in zrak
Serija PF3W
Uporabni mediji: voda, vodna raztopina etilen glikola, deionizirana voda in različne kemične tekočine
Serija PF3A
Uporabni mediji: voda, vodotopna hladilna tekočina
Serija LFE
Serija PA5000
Količina doziranja do 63 l/min
Serija IP8000/8100
Z ročico ali zasučno gredjo
ITV Series
Dynamic control of air pressure by electrical signal
Serija HRSH
Nizka poraba energije
Serija HRS
Odlična temperaturna stabilnost
Serija VBA2#A,4#A
Zasnovan za zagotavljanje visokega tlaka tam, kjer je to potrebno
Serija KQG2
Nerjavno jeklo 316
Serije TD, TLM, TH/L
Fluoropolimerne cevi
Serija CP96
Velikost bata (mm): 32 ~ 125
Serija LEYG
Primerno za potiskanje, ustavljanje ali prenašanje z dodatnim vodenjem
Serija SY3000/5000/7000
Kompakten in z visokim pretokom
Serija VP544/744-X555/585
Varnostni standardi ISO13849-1, za kategorijo 3 in 4
EX600-W Series
Decentralised & wireless serial transmission system for input/output
Serija EX245
AIDA specifications compliant
Serija PF3A7*H-L
Uporabno za zrak, N2
Serija IZT40/41/42
IZT40: osnovni tip / IZT41: AC tip / IZT42: dvojni AC tip
Serija ZSE20(F)
3-zaslonsko, 3-barvni prikaz
Serija D-MP
Območje merjenja: 25, 50, 100, 200 mm
Serija ZK2-A
Napredna vakuumska enota (ejektor/črpalka/razdelilni sistem) z nizkim hrupom in možnostmi visoke učinkovitosti
Uporabni medij: splošne tekočine in zrak
Uporabni medij: voda, vodotopna hladilna tekočina
Serija ISE70/75/75H
ATEX kategorija 3 - II 3G
Seija VCH
Dolga življenjska doba: 10 miljonov ciklov
Serija VCHC
Zasnovan za uporabo z zrakom ali inertnim plinom
Serija VCHR
Razbremenilni tip
Serija VCHN
Zmanjšanje hrupa do 35 dB(A)
Serija CG5-X2977
Higienski. Trpežen. Odporen.
Serija VQZ
Serija VXB
Nizek padec tlaka zaradi kotne strukture
Serija PF3A*H
Razmerje pretoka 100:1 s skoraj ničelno izgubo tlaka
Zasnovan za zagotavljanje visokega tlaka tam, kjer je to potrebnod
Serija VEX-X115
Serija AC-D
Razredi čistosti zraka certificirani v skladu z ISO8573-1:2010
Serija KQB2
Za korozivna okolja s temperaturami do 150°C
Serija LQ
Štirikratna tesnilna konstrukcija
Tlačno stikalo
Na voljo je več različic tlačnih stikal
Serija IZF21/31
Vitka zasnova
Šobe
Na voljo je veliko različic šob
Serija ZH-X185
Posebej zasnovan za zmanjšanje porabe zraka
Serija TPS
Velikost O.D.: Ø 4 do Ø 12 mm
ZH-X185 Series
Specially designed to reduce air consumption