Moj profil
Moj račun
×
Dobrodošli v SMC
Košarica
Priljubljene
Knjige projektov
Moj profil
Bore size
-- Pick an Option --
Ø 12 mm
Ø 16 mm
Ø 20 mm
Ø 25 mm
Ø 32 mm
Ø 40 mm
Ø 50 mm
Ø 63 mm
Ø 80 mm
Ø 100 mm
Stroke
-- Pick an Option --
Standard
Intermediate stroke with spacer
Intermediate stroke with exclusive body
Adjustable stroke
Precision
-- Pick an Option --
Normal
Precision
High precision
Cushion
-- Pick an Option --
Rubber Bumper
Air cushion
Locking mechanism
-- Pick an Option --
Without lock
With lock
End lock
Application requirements
-- Pick an Option --
None
Symmetrical port position
With flange
Bottom mounting
Reference pin
Improved load resistance
Other special options
High durability
Special environment
-- Pick an Option --
Not required
Machine tool industry (Water resistant cylinder)
Clean room
Micro-powder environments (10 to 100 μm) (Stable lubrication function)
Micro-powder environments (10 to 100 μm) (Guide unit with lube retainer)
Flying micro-powder environments (20 to 30 μm or less) (Dust resistant actuator XC92)
Battery manufacturing