Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Resource-saving

CO2 emission-reducing products during the production process

With SMC’s use of topology optimization, which is the methodology of finding the most efficient design for an object on a mathematical and mechanical basis, in the design process, more compact, lightweight products can be realized compared with existing products, resulting in a large reduction in the amount of CO2 emissions during production. In addition, these products can also contribute to energy-saving and CO2 reduction during usage.

Examples of CO2 emission-reduction:

Cableless

Wireless System

Communication cables are not required, which provides advantages as reduced wiring labor, space-saving and minimized disconnection risk.


 

Discover our cableless product:

Compact and lightweight

With SMC’s use of topology optimization in the design process, more space-saving, lightweight products
can be realized with the same bore size and stroke as existing products

Large reduction in the amount of CO2 emissions during production
 

Comparison with existing products:

Discover some of our compact and lightweight products:
 

Comparison with ISO standard-compliant products:

Discover some of our compact and lightweight products:
 

Power-saving circuit

The power-saving circuit can reduce CO2 emissions (power consumption) when the device is energized

Power consumption can be reduced by approx. 75 % by reducing the wattage required to hold the valve in an energized state.

Discover some of our products with power-saving circuit: