Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Vacuum Gripper for Collaborative Robots - ZXP-X1

Ease your cobot's vacuum handling

  • Minimise your mounting tasks – Vacuum gripper with integrated vacuum ejector, air supply/release valve, pressure sensor and pads
  • Reduce your set-up time – Plug and Play configuration for immediate use in a collaborative robot
  • Achieve flexible handling – Highly configurable with different number of pads, shapes and materials.

In še veliko več

  • Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, FANUC CORPORATION, YASKAWA Electric Corporation, Mitsubishi Electric Corporation, Kawasaki Heavy Industries Ltd. and KAWADA ROBOTICS CORPORATION
  • It can be operated by simply connecting 1 compressed air supply tube and an electrical wiring connector
  • Maximum work load: 7 kg
  • Maximum suction flow rate: 17 l/min (ANR)
  • Maximum vacuum pressure: -84 kPa
  • Compliant with ISO 9409-1-50-4-M6, ISO 9409-1-31.5-4-M5.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

ZXP7  21            -X1
Unit Size
Pad Flange Shape
Manufacturer
Pad Series
Pad Diameter
Pad Form
Pad Material
Attachment