Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Vacuum Manifold for Fieldbus System - ZKJ

Control your vacuum remotely & efficiently

  • Communicate remotely – Control and monitor up to 16 ejectors via PROFINET, EtherNet/IP™, EtherCAT & IO-Link
  • Simplify your machine design ‒ Complete solution for control valves and vacuum ejectors integrated into a single manifold
  • Down your energy and production costs – Energy-saving function, M12 connectors, easy filter maintenance and exhaust sealing function for quick release of workpieces
  • Assure protection – IP65 enclosure for medium/harsh environments

In še veliko več

  • Nozzle size: Ø 0.7, Ø 1.0, Ø 1.2, Ø 1.5
  • Suction flow rate up to 74 l/min with a vacuum pressure of -89 kPa
  • Max. valve flow rate: 415 l/min
  • Exhaust sealing function for the quick release of workpieces
  • Exhaust specifications: port exhaust, high-noise reduction silencer
  • Easy to replace the filter element.


  • The manifold model number cannot be ordered alone. Please refer to the Catalogue for details and contact SMC through the 'Ask our experts' button on the right.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Nominal Nozzle Size
Vacuum Port (V), Supply Port (P)
Exhaust
Exhaust Sealing Valve
Combination of Supply and Release Valve
Rated voltage
Light/surge voltage suppressor
Pressure sensor
Option